WBP_5379_PRODIMAGE
WBP_5379_PRODIMAGE

Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, Nylon Cup, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, Single Pack

Brand:

Bryant

Catalog ID:

5379

Straight Blade Devices, Female Receptacles, Flanged, Industrial Grade, Nylon Cup, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White, Single Pack

Standard Product

Product details

General

Application
Commercial/Industrial
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Flanged Single
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Clamp Type
Type
Flanged Inlet
UPC
781786661356

Dimensions

Dimensions
1.84 in x 2.50 in x 1.31 in
Display Size
Standard Sized Product
Height
1.31 in
Length
1.84 in
Weight
0.05 lb
Width
2.5 in

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating
5-20R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads