Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Nylon Cup, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack
Image of 5678 Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Nylon Cup, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Nylon Cup, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

Brand: Bryant

Catalog ID: 5678

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Nylon Cup, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, White, Single Pack

  • Flanged
  • Industrial/Commercial
  • Nylon Cup
  • 15A 250V
  • 2-Pole 3-Wire Grounding

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

5678

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Single Flanged

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Clamp Type

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786626041

Dimensions

Dimensions

1.84 in x 2.50 in x 1.55 in

Display Size

Standard Sized Product

Height

1.55 in

Length

1.84 in

Weight

0.05 lb

Width

2.5 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

3750

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

6-15P

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10