Image of 5378G Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Self-Grounding Strap, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Single Pack

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Self-Grounding Strap, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Single Pack

Brand: Bryant

Catalog ID: 5378G

Straight Blade Devices, Male Inlets, Flanged, Industrial/Commercial, Self-Grounding Strap, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Black, Single Pack

  • Flanged
  • Industrial/Commercial
  • Self-Grounding Strap
  • 20A 125V
  • 2-Pole 3-Wire Grounding

Metallic Flange

General

Application

Extra Heavy Duty Industrial

Catalog Number

5378G

Color

Black

EU RoHS Indicator

Yes

Insulation

Item Type

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Clamp Type

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786661318

Dimensions

Dimensions

1.84 in x 2.50 in x 1.55 in

Height

1.55 in

Length

1.84 in

Weight

0.1 lb

Width

2.5 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

5-20P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

100