Brand: Bryant
Catalog ID: 5756
Application
Heavy Duty
Catalog Number
5756
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Clamp Type
Type
Plug
UPC
781786664302
Display Size
Standard Sized
Length
1.72 in
Weight
0.15 lb
Width
1.54 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
277 V
Voltage Rating Description
277 V
Wattage
4155
Cord Type
All Portable
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Nema Rating
7-15P
Carton Quantity
10