
Brand: Bryant
Catalog ID: 5856
Standard Product
Application
Heavy Duty
Catalog Number
5856
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Smooth Face
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Type
Plug
UPC
781786626355
Display Size
Standard Sized
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
347 V
Voltage Rating Description
347 V
Wattage
4155
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
24-15P
Cord Type
All Portable
Number Of Poles
2-Pole
Carton Quantity
10