Brand: Bryant
Catalog ID: BRY5262W
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
BRY5262W
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Traditional Duplex
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Extra Heavy Duty
Style
Finder Groove Face
Type
Duplex Receptacle
UPC
781786005075
Dimensions
3.28 in x 1.54 in x 1.16 in
Display Size
Standard Sized Product
Height
1.16 in
Length
3.28 in
Weight
0.2 lb
Width
1.54 in
Amperage Rating
15 A
Connectivity
Back and Side Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
10