
Brand: Bryant
Catalog ID: 8362ANPB
Angled
Application
Heavy Duty
Catalog Number
8362ANPB
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Standard
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Series
Industrial
Style
Heavy Duty
Type
Plug
UPC
781786673472
Dimensions
4.19 in x 3.25 in x 1.75 in
Display Size
Standard Sized
Height
1.75 in
Length
4.19 in
Weight
0.7 lb
Width
3.25 in
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
60 A
Current Rating
60 A
Phase
Single Phase
Voltage Rating
Three Phase 120/208 VAC
Voltage Rating Description
3 Phase 120/208 VAC
Wattage
15000
Number Of Poles
4-Pole
Number Of Wires
4-Wire
Wire Size
#6 AWG to #4 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
18-60P
Cord Type
All Portable
Number Of Poles
4-Pole
Carton Quantity
10