Image of 30313D Disconnect Switches, 3-Pole, 30A 600V AC, In NEMA 3R Flip Lid Enclosure

Disconnect Switches, 3-Pole, 30A 600V AC, In NEMA 3R Flip Lid Enclosure

Brand: Bryant

Catalog ID: 30313D

Disconnect Switches, 3-Pole, 30A 600V AC, In NEMA 3R Flip Lid Enclosure

  • 30A 600V AC
  • In NEMA 3R Flip Lid Enclosure

Standard Product

General

Application

Lift Cover

Catalog Number

30313D

EU RoHS Indicator

No

Item Type

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3 Pole

OEM Brand Name

Hubbell Bryant

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Style

Standard Duty

Type

Disconnect Switches

UPC

781786631601

Electrical Ratings

Amperage Rating

30 A

Connectivity

Pressure Terminal Screws

Phase

Three Phase

Voltage Rating

600V AC kV

Wattage

18000

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Configuration

Number Of Poles

3 Pole

Logistics

Carton Quantity

4