text.skipToContent text.skipToNavigation

BRYMH1000

by Bryant 

Catalog ID: BRYMH1000

Temporary Lighting Products, 5-10', 1000W, 110,000 Lumen Output Metal Halide Cart Light

Product Details

General

Light Output 110000 lm
Light Source Metal Halide
Series Cart Light
Type Metal Halide and LED Lights
UPC 781786379923

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating 125 VAC
Wattage 1000 W

Resources/Downloads