Brand: Bryant
Catalog ID: BRY123SJ100PT
Catalog Number
BRY123SJ100PT
Light Source
Incandescent
Series
Stringer Lights
Type
Twist-Lock® Light String, Plastic Guard
UPC
781786379961
Current / Amperage Rating
20 A
Voltage Rating
125 VAC