Image of BRYXI6012V Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output
Discontinued

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output

Brand: Bryant

Catalog ID: BRYXI6012V

Temporary Lighting Products, Incandescent Light, Class 1 Div 1, 12V, 75W, 720 Lumen Output

  • Class 1 Div 1
  • 12V
  • 75W
  • 720 Lumen Output

General

Catalog Number

BRYXI6012V

Environmental Conditions

Hazardous Location

Light Output

720 lm

Light Source

Incandescent

Type

Incandescent

UPC

781786379787

Electrical Ratings

Wattage

75 W

Conductor Related

Cord Length

60 ft

Certifications And Compliance

Certification

Class 1, Div 1 Groups C & D

Environmental Conditions

Hazardous Location

Operational

Light Output

720 lm