WBP_HBL15W33_PRODIMAGE
WBP_HBL15W33_PRODIMAGE

Straight Blade Devices, Elastomeric, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Screw Terminal, Yellow, Water/Dust-Tight Housing

Brand:

Bryant

Catalog ID:

BRY15W33

Straight Blade Devices, Elastomeric, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, 5-20P, Screw Terminal, Yellow, Water/Dust-Tight Housing

Product details

General

Catalog Number

BRY15W33

Color

Yellow

Cord Range

0.325"-0.625"

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Type

Connector Body

UPC

781786378223

Dimensions

Length

4.42 in

Weight

0.3 lb

Width

1.85 in

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25