WBP_HBL15W47IN_PRODIMAGE
WBP_HBL15W47IN_PRODIMAGE

Straight Blade Devices, Elastomeric, Female Connector Body Interior, 15A 125V, 5-15R, Screw Terminal, Water/Dust-Tight Housing

Brand:

Bryant

Catalog ID:

BRY15W47IN

Straight Blade Devices, Elastomeric, Female Connector Body Interior, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Screw Terminal, Black, Water/Dust-Tight Housing

Product details

General

Color
White
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Type
Interiors
UPC
781786378209

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
5-15R

Logistics

Carton Quantity
10