
Brand: Bryant
Catalog ID: BRY14W47BK
Catalog Number
BRY14W47BK
Color
Black
Cord Range
0.325"-0.625"
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Straight
Type
Plug
UPC
781786378124
Length
3.16 in
Weight
0.3 lb
Width
1.85 in
Amperage Rating
15 A
Voltage Rating
125 V
Number Of Wires
3-Wire
Nema Rating
5-15P
Number Of Poles
2-Pole
Carton Quantity
10