Brand: Bryant
Catalog ID: BRY60W33
Catalog Number
BRY60W33
Color
Yellow
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Single Receptacle
Type
Receptacle
UPC
781786379138
Dimensions
4.56 in x 3.10 in x 1.63 in
Height
1.63 in
Length
4.56 in
Weight
0.3 lb
Width
3.1 in
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Wires
3-Wire
Nema Rating
5-20R
Carton Quantity
5