WBP_NS752LA_PRODIMAGE
WBP_NS752LA_PRODIMAGE
Discontinued

1-Gang, Plate with 2) Coax F Connectors, Light Almond

Brand:

Bryant

Catalog ID:

NS752LA

1-Gang, Plate with 2) Coax F Connectors, Light Almond

  • Meets FCC part 68
  • Convenient screw down terminals
  • High impact-resistant thermoplastic plate

Standard Product

Product details

General

Application

CATV

Catalog Number

NS752LA

Color

Light Almond

Contact

Phosphor Bronze

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

2) F-Coax Connectors

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Size

Standard

Specifications

  • Device Type - Duplex F-Type
  • Style - Standard

Temperature Rating

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Type

Telephone Jack

UPC

883778503597

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Female to Female

Contact Resistance

Per TIA

Insertion Loss

Per TIA

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

10

Resources and downloads