Image of NPJ113W 1 Toggle Switch & 1 Blank Mid-Size 2-Gang Wallplate, White
Image of NPJ113W 1 Toggle Switch & 1 Blank Mid-Size 2-Gang Wallplate, White
Discontinued

1 Toggle Switch & 1 Blank Mid-Size 2-Gang Wallplate, White

Brand: Bryant

Catalog ID: NPJ113W

1 Toggle Switch & 1 Blank Mid-Size Double Wallplate

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ113W

Color

White

Construction

Molded

Cutout

1) Toggle, 1) Blank

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Style

1 Toggle, 1 Blank

Type

Combination

UPC

883778108716

Dimensions

Display Size

Mid-Sized

Thickness

0.06

Logistics

Carton Quantity

25

Resources and downloads