WBP_GFRST82WNL_PRODIMAGE
WBP_GFRST82WNL_PRODIMAGE
Discontinued

15A COM HG SELF TEST NIGHTLIGHT GFR WH

Brand:

Bryant

Catalog ID:

GFST82WNL

15A COM HG SELF TEST NIGHTLIGHT GFR WH

Product details

General

Catalog Number

GFST82WNL

Color

White

Number Of Poles

2-Pole

Series

Hospital Grade

Style

Standard

Type

Heavy Duty

UPC

781786150973

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10

Resources and downloads