Image of RCT201ALU 15A Kitchen Counter Receptacle, Flush Mount, Aluminum
Image of RCT201ALU 15A Kitchen Counter Receptacle, Flush Mount, Aluminum
play
Image of RCT201ALU 15A Kitchen Counter Receptacle, Flush Mount, Aluminum
+3
Image of RCT201ALU 15A Kitchen Counter Receptacle, Flush Mount, Aluminum

15A Kitchen Counter Receptacle, Flush Mount, Aluminum

Brand: Bryant

Catalog ID: RCT201ALU

15A Kitchen Counter Receptacle, Flush Mount, Aluminum

Hubbell Countertop Receptacles are the first pop-up Hubbell Pop-Up receptacles UL listed for countertop applications and permanent installations. Receptacles for countertops provide a power source ideal for kitchen and bath counters and islands. Hubbell is the first to market a countertop receptacle that is UL Listed. It allows compliance with NEC® 406.5(E) [countertops], 406.5(F) [work surfaces], and 406.5(H) [seating areas]. Pop-Up Receptacles are tested and water resistant to a half gallon spill. The receptacles feature Hubbell’s patent pending silicone gaskets and patented cam action tamper-resistant technology. The compact design minimizes space required on the countertop as well as underneath in the cabinet area.

  • Spill water tested
  • UL Listed for countertop installation.
  • Permanent installation ready (suitable for MC cable or non-metallic sheath cable
  • Push down to pop-up function is rated for a minimum of 10,000 cycles
  • Easy installations - simply drop in and tighten.

Product details

General

Catalog Number

RCT201ALU

Color

Aluminum

EU RoHS Indicator

Contact Manufacturer

Number Of Poles

2

Series

Countertop Receptacle

Style

Flush

Type

Power Only

UPC

883778308017

Dimensions

Dimensions

4.20 in x 4.20 in x 6.48 in

Height

6.48 in

Length

4.2 in

Width

4.2 in

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3

Certifications And Compliance

Nema Rating

5-15R

Media

Videos

play
Because Spills Happen