Image of USBB15AC5WR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Brown
Image of USBB15AC5WR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Brown

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Brown

Brand: Bryant

Catalog ID: USBB15AC5WR

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Brown

Brown

Product details

General

Catalog Number

USBB15AC5WR

UPC

781786917477

Electrical Ratings

Current / Amperage Rating

15 A

Logistics

Carton Quantity

10

Resources and downloads