Image of USBB15AC5IWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Ivory
Image of USBB15AC5IWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Ivory

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Ivory

Brand: Bryant

Catalog ID: USBB15AC5IWR

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Ivory

Ivory

Product details

General

Catalog Number

USBB15AC5IWR

UPC

781786917446

Electrical Ratings

Current / Amperage Rating

15 A

Logistics

Carton Quantity

10

Resources and downloads