Image of USBB15AC5WWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White
Image of USBB15AC5WWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White
Image of USBB15AC5WWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White
Image of USBB15AC5WWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White
+1
Image of USBB15AC5WWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White

Brand: Bryant

Catalog ID: USBB15AC5WWR

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White

White

Product details

General

Catalog Number

USBB15AC5WWR

UPC

781786917484

Electrical Ratings

Current / Amperage Rating

15 A

Logistics

Carton Quantity

10

Resources and downloads