Image of USBB20C5BKWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Black
Image of USBB20C5BKWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Black

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Black

Brand: Bryant

Catalog ID: USBB20C5BKWR

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Black

Black

Product details

General

Catalog Number

USBB20C5BKWR

Color

Black

Number Of Poles

2

Series

USB Charger

Style

Style Line Decorator

Type

Two Type-C USB Ports

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3

Certifications And Compliance

Nema Rating

5-20R

Resources and downloads

Specifications