Image of USBB15C5GYWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Gray
Image of USBB15C5GYWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Gray

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Gray

Brand: Bryant

Catalog ID: USBB15C5GYWR

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Gray

Gray

Product details

General

Catalog Number

USBB15C5GYWR

Color

Gray

Number Of Poles

2

Series

USB Charger

Style

Style Line Decorator

Type

Two Type-C USB Ports

Electrical Ratings

Current / Amperage Rating

15 A

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3

Certifications And Compliance

Nema Rating

5-15R

Resources and downloads

Specifications