Image of USBB20C5LAWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Light Almond
Image of USBB20C5LAWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Light Almond

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Light Almond

Brand: Bryant

Catalog ID: USBB20C5LAWR

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, Light Almond

Light Almond

Product details

General

Catalog Number

USBB20C5LAWR

Color

Light Almond

Number Of Poles

2

Series

USB Charger

Style

Style Line Decorator

Type

Two Type-C USB Ports

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3

Certifications And Compliance

Nema Rating

5-20R

Resources and downloads

Specifications