Image of USBB20C5WWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, White
Image of USBB20C5WWR 15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, White

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, White

Brand: Bryant

Catalog ID: USBB20C5WWR

15A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type C USB Port, White

White

Product details

General

Catalog Number

USBB20C5WWR

Color

White

Number Of Poles

2

Series

USB Charger

Style

Style Line Decorator

Type

Two Type-C USB Ports

Electrical Ratings

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Conductor Related

Number Of Wires

3

Certifications And Compliance

Nema Rating

5-20R

Resources and downloads

Specifications