WBP_USB102GY_PRODIMAGE
WBP_USB102GY_PRODIMAGE

2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, Gray

Brand:

Bryant

Catalog ID:

USBB102GY

2-Port USB Charger with Single Pole/Three Way Switch, 3A 5V, 15A 125V, Gray

Product details

General

Application
Side Wire
Color
Green
Series
Switch with USB Ports
Style
(1) Single Pole (2) USB Ports
Type
Rocker/Decorator
UPC
781786193673

Electrical Ratings

Amperage Rating
15/3 A
Current / Amperage Rating
15/3 A
Voltage Rating
120 VAC / 5 VDC
Voltage Rating Description
120 VAC / 5 VDC

Logistics

Carton Quantity
10

Resources and downloads