Image of USBB20AC5WR 20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Brown
Image of USBB20AC5WR 20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Brown

20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Brown

Brand: Bryant

Catalog ID: USBB20AC5WR

20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Brown

Brown

Product details

General

Catalog Number

USBB20AC5WR

UPC

781786917507

Electrical Ratings

Current / Amperage Rating

20 A

Logistics

Carton Quantity

10

Resources and downloads