Image of USBB20AC5GYWR 20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Gray
Image of USBB20AC5GYWR 20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Gray

20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Gray

Brand: Bryant

Catalog ID: USBB20AC5GYWR

20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, Gray

Gray

Product details

General

Catalog Number

USBB20AC5GYWR

UPC

781786917514

Electrical Ratings

Current / Amperage Rating

20 A

Logistics

Carton Quantity

10

Resources and downloads