Image of USBB20AC5WWR 20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White
Image of USBB20AC5WWR 20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White

20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White

Brand: Bryant

Catalog ID: USBB20AC5WWR

20A/125V Tamper Resistant/Weather Resistant Duplex Receptacle & Type A & C USB Ports, White

White

Product details

General

Catalog Number

USBB20AC5WWR

UPC

781786917552

Electrical Ratings

Current / Amperage Rating

20 A

Logistics

Carton Quantity

10

Resources and downloads