WBP_23005_PRODIMAGE
WBP_23005_PRODIMAGE

Locking Devices, Bryant Power Interrupting, Industrial, Male Plug, 20A 125V/10A 250V DC 480V AC, Non-NEMA

Brand:

Bryant

Catalog ID:

23005

Locking Devices, Bryant Power Interrupting, Industrial, Male Plug, 20A 125V AC or DC/10A 250V DC 480V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

  • Molded-in male contacts are resistant to damage and provide a consistently positive connection
  • Insulated non-metallic housing enhances safety and abuse resistance
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependability
  • Three-piece clamp assembly provides maximum strain relief and protects against entry of moisture and dust

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

23005

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

10A/20A Male Nylon Non-Grounding Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Non-Grounding

Type

Plugs

UPC

781786618879

Dimensions

Dimensions

1.62 in x 1.62 in x 3.56 in

Display Size

Standard Sized

Height

3.56 in

Length

1.62 in

Width

1.62 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Rating

20 A

Phase

Multi Phase

Voltage Rating

125 VAC/125 VDC/250 VDC/480 VDC

Voltage Rating Description

125 VAC/125 VDC/250 VDC/480 VDC

Wattage

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Logistics

Carton Quantity

20

Resources and downloads