WBP_25403_PRODIMAGE
WBP_25403_PRODIMAGE

Locking Devices, Bryant Power Interrupting, Industrial, Receptacle, 50A 250V DC/600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

25403

Locking Devices, Bryant Power Interrupting, Industrial, Receptacle, 30A 600V AC/ 20A 250V DC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Metal housing for F.S. and F.D. boxes, Blue finish

  • Spring loaded safety shutter contains arcing when mating or un-mating devices under load
  • Spring loaded safety shutter automatically ejects the plug eliminating contact teasing
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependability
  • Metallic housing provides protection from damage in harsh environments

Receptacle with Aluminum Weather Resistant FS/FD Plate

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

25403

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

20A/30A Single Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Style

Grounding

Type

Receptacle

UPC

781786683808

Dimensions

Dimensions

4.56 in x 2.84 in x 1.69 in

Display Size

Standard Sized Product

Height

1.69 in

Length

4.56 in

Width

2.84 in

Electrical Ratings

Amperage Rating

20A/30 A

Connectivity

Terminal Screws

Current Rating

20A/30 A

Phase

Single Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Wattage

Conductor Related

Number Of Wires

5-Wire

Wire Size

#14 AWG to #10 AWG

Logistics

Carton Quantity

10

Resources and downloads