WBP_26419_PRODIMAGE
WBP_26419_PRODIMAGE

Locking Devices, Bryant Power Interrupting, Industrial, Male Plug, 60A 600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Yellow

Brand:

Bryant

Catalog ID:

26419

Locking Devices, Bryant Power Interrupting, Industrial, Male Plug, 60A 600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Yellow polycarbonate outer cover and adjustable cord grip

  • Molded-in male contacts are resistant to damage and provide a consistently positive connection
  • Insulated, color coded metallic housing enhances safety and abuse resistance
  • Box terminals in conjunction with stainless steel terminal screws provide maximum termination strength and dependability

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

26419

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

60A Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Grounding

Type

Plugs

UPC

781786584198

Dimensions

Dimensions

3.03 in x 4.65 in x 4.65 in

Display Size

Standard Sized

Height

4.65 in

Length

3.03 in

Width

4.65 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Screw Terminals

Current Rating

60 A

Phase

Multi Phase

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Wattage

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Logistics

Carton Quantity

5

Resources and downloads