WBP_26516_PRODIMAGE
WBP_26516_PRODIMAGE

Locking Devices, Bryant Power Interrupting, Industrial, Female Connector Body, 60A 600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Blue

Brand:

Bryant

Catalog ID:

26516

Locking Devices, Bryant Power Interrupting, Industrial, Female Connector Body, 60A 600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Blue polycarbonate outer cover and adjustable cord grip

  • Spring loaded safety shutter contains arcing when mating or un-mating devices under load
  • Spring loaded safety shutter automatically ejects the plug eliminating contact teasing
  • Box terminals in conjunction with stainless steel screws provide maximum termination strength and dependability
  • Insulated, color coded metallic housing enhances safety and abuse resistance

Standard Product

Product details

General

Application

Heavy Duty Industrial

Catalog Number

26516

Color

Blue

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

60A Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Style

Grounding

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786574168

Dimensions

Dimensions

3.18 in x 3.18 in x 6.52 in

Display Size

Standard Sized Product

Height

6.52 in

Length

3.18 in

Width

3.18 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current Rating

60 A

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Conductor Related

Conductor Range

#6 AWG to #4 AWG

Number of Conductors

5-Wire Grounding

Number Of Wires

5-Wire

Wire Size

#18 AWG to #8 AWG

Logistics

Carton Quantity

5

Resources and downloads