WBP_26521_PRODIMAGE
WBP_26521_PRODIMAGE

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Receptacle, 60A 600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Blue

Brand:

Bryant

Catalog ID:

26521

Locking Devices, Bryant Power Interrupting, Industrial, Flanged Receptacle, 60A 600V AC, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, Steel housing

  • Spring loaded safety shutter contains arcing when mating or un-mating devices under load
  • Spring loaded safety shutter automatically ejects the plug eliminating contact teasing
  • Box terminals in conjunction with stainless steel terminal screws provide maximum termination strength and dependability
  • Metallic housing provides protection from damage in harsh environments

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

26521

Color

Blue

Environmental Conditions

Indoor Only

EU RoHS Indicator

No

Item Type

60A Flanged Single Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Style

Grounding

Type

Flanged Receptacle

UPC

781786574212

Dimensions

Dimensions

4.12 in x 4.12 in x 4.53 in

Display Size

Standard Sized Product

Height

4.53 in

Length

4.12 in

Width

4.12 in

Electrical Ratings

Amperage Rating

60 A

Connectivity

Pressure Terminal Screws

Current Rating

60 A

Phase

Multi Phase

Voltage Rating

600 VAC

Voltage Rating Description

600V AC

Wattage

Conductor Related

Number Of Wires

5-Wire

Wire Size

#18 AWG to #8 AWG

Logistics

Carton Quantity

5

Resources and downloads