WBP_3765_PRODIMAGE
WBP_3765_PRODIMAGE
WBP_3765_alt_PRODIMAGE
WBP_3765_front_PRODIMAGE
+2
WBP_3765_side-R_PRODIMAGE

Locking Devices, Locking Devices, Industrial, Male Plug, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

3765

Locking Devices, Industrial, Male Plug, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Heavy duty Black

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

3765

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

50A Male Plug-For Replacement Use

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Extra Heavy Duty

Type

Plugs

UPC

781786652606

Dimensions

Dimensions

5.38 in x 2.56 in x 2.56 in

Display Size

Standard Sized

Height

2.56 in

Length

5.38 in

Width

2.56 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current Rating

50 A

Phase

Multi Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads