WBP_4SQBXBLK_PRODIMAGE
WBP_4SQBXBLK_PRODIMAGE

Straight Blade Devices, Accessories, 4" Square Feed Thru Portable Box with Two Cord Grips, Quad Plex Receptacles, Black, Single Pack

Brand:

Bryant

Catalog ID:

4SQBXFBLK

Straight Blade Devices, Accessories, 4" Square Feed Thru Portable Box with Two Cord Grips, Quad Plex Receptacles, Black, Single Pack

Standard Product

Product details

General

Application
Commercial/Industrial
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Material
Polycarbonate
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Portable Boxes
Type
Four Outlet Receptacle
UPC
781786337206

Dimensions

Dimensions
4.3 in x 4.3 in x 0.84 in
Display Size
Standard Sized Product
Height
0.84 in
Length
4.3 in
Weight
0.25 lb
Width
4.3 in

Logistics

Carton Quantity
10