WBP_5261IGW_PRODIMAGE
WBP_5261IGW_PRODIMAGE

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, Isolated Ground, Weather Resistant, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R

Brand:

Bryant

Catalog ID:

5261IGWWR

Straight Blade Devices, Receptacles, Single, Commercial/Industrial Grade, Isolated Ground, Weather Resistant, 2-Pole 3-Wire Grounding, 15A 125V, 5-15R, White, Single Pack

Isolated Ground and Weather Resistant

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

5261IGWWR

Color

White

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Single

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Extra Heavy Duty

Style

Finder Groove Face

Type

Single Receptacle

UPC

781786670419

Dimensions

Dimensions

3.28 in x 1.38 in x 0.91 in

Display Size

Standard Sized Product

Height

0.91 in

Length

3.28 in

Width

1.38 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

1875

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-15R

Logistics

Carton Quantity

10

Resources and downloads