WBP_70630IG_PRODIMAGE
WBP_70630IG_PRODIMAGE

Locking Devices, Isolated Ground, Industrial, Flush Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, L6-30R, Screw Terminal, Orange

Brand:

Bryant

Catalog ID:

70630IG

Locking Devices, Isolated Ground, Industrial, Flush Receptacle, 30A 250V, 2-Pole 3-Wire Grounding, L6-30R, Screw Terminal, Orange

  • Limits electrical noise on the equipment grounding circuit by providing two grounding paths for the installation
  • Nylon deep face design
  • Triple-wipe brass line contacts
  • Ground contacts and ground termination
  • Nickel and brass plated wrap-around steel yoke

Isolated Ground

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

70630IG

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Single Nylon Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Locking

Style

Isolated Ground

Type

Single Receptacle

UPC

781786689459

Dimensions

Dimensions

3.28 in x 1.70 in x 1.24 in

Display Size

Standard Sized Product

Height

1.24 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Rating

30 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L6-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads