WBP_7383_PRODIMAGE
WBP_7383_PRODIMAGE

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum

Brand:

Bryant

Catalog ID:

7383

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum

Standard Product

Product details

General

Application

Locking Devices

Catalog Number

7383

Color

Metallic

Construction

Cast

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

50A 3 and 4-Wire

OEM Brand Name

Hubbell Bryant

Style

For 50A Locking Plugs

Type

Weatherproof Cover

UPC

781786628267

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10

Resources and downloads