WBP_7596ER_PRODIMAGE
WBP_7596ER_PRODIMAGE
WBP_7596ER_alt_PRODIMAGE

Locking Devices, Bryant Midget Locking, Industrial, Flanged Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, ML-2R, Screw Terminal, Black & White

Brand:

Bryant

Catalog ID:

7596ER

Locking Devices, Bryant Midget Locking, Industrial, Flanged Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, ML-2R, Screw Terminal, Black & White

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7596ER

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

15A Midget Flanged Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Grounding

Type

Flanged Receptacle

UPC

781786671454

Dimensions

Dimensions

2.06 in x 1.62 in x 1.17 in

Display Size

Midget Locking

Height

1.17 in

Length

2.06 in

Width

1.62 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Nema Rating

ML-2R

Logistics

Carton Quantity

10

Resources and downloads