Brand: Bryant
Catalog ID: 15901
Right Angled VGA
Application
Computer Video VGA
Catalog Number
15901
Contact
Beryllium Copper
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
VGA 15-Pin
Material - Mounting Hardware
Snap-On- Snap-Fit
Temperature Rating
Per TIA
Type
HD 15-Pin
UPC
662620291536
Display Size
Standard Sized Product
Connectivity
Female to Female
Contact Resistance
Per TIA
Withstand Voltage
1000V RMS, 1414V DC
Carton Quantity
100