Image of IM1K1GY Audio/Video Unloaded Module, Keystone, 1-Port, Flat, 1 Unit, Gray
Image of IM1K1GY Audio/Video Unloaded Module, Keystone, 1-Port, Flat, 1 Unit, Gray

Audio/Video Unloaded Module, Keystone, 1-Port, Flat, 1 Unit, Gray

Brand: Bryant

Catalog ID: IM1K1GY

Audio/Video Unloaded Module, Keystone, 1-Port, Flat, 1 Unit, Gray

  • Keystone
  • 1-Port
  • Flat
  • 1 Unit

1-Port Keystone Module

Product details

General

Catalog Number

IM1K1GY

Color

Gray

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Series

Accessory

Specifications

  • Device Type - iStation Frame Modules
  • Frame Module Type - 1 Keystone Flat, 1 Unit

Style

Keystone(1) Flat, 1 Unit

Type

iStation Frame Module

UPC

662620827032

Dimensions

Display Size

1-Unit

Logistics

Carton Quantity

50

Resources and downloads