Image of IM2KA15GY Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, Gray
Image of IM2KA15GY Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, Gray

Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, Gray

Brand: Bryant

Catalog ID: IM2KA15GY

Audio/Video Unloaded Module, Keystone, 2-Port, Angled, 1.5 Unit, Gray

  • Keystone
  • 2-Port
  • Angled
  • 1.5 Unit

2-Port Keystone Angled Module

Product details

General

Catalog Number

IM2KA15GY

Color

Gray

Construction

Molded ABS

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Module

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Snap

Orientation

Horizontal

Series

Accessory

Specifications

  • Device Type - iStation Frame Modules
  • Frame Module Type - 2 Keystone Angled, 1.5 Unit

Style

Keystone(2) Angled, 1.5 Unit

Type

iStation Frame Module

UPC

662620827155

Dimensions

Display Size

1.5-Unit

Logistics

Carton Quantity

25

Resources and downloads