WBP_073041276_PRODIMAGE
WBP_073041276_PRODIMAGE

Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.73-0.85"

Brand:

Bryant

Catalog ID:

BDS73U

Bus Drop Support Grips, Single Eye, Split Mesh, Rod Closing, Galvanized Steel, 0.73-0.85"

Closed Mesh

Product details

General

Application

Single Eye

Approx Breaking Strength

1,400 lbs

Catalog Number

BDS73U

Construction

Woven

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Bus Drop

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786240087

Conductor Related

Cable Diameter Range

0.73 in-0.85 in

Cable Size

.73-.85" (1.85-2.16)

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

1350