WBP_073031206_PRODIMAGE
WBP_073031206_PRODIMAGE

Wide Range Strain Relief, Bus Drop Grip, 1.70- 2.00", 2 1/2", Steel

Brand:

Bryant

Catalog ID:

BDSR170

Wide Range Strain Relief, Bus Drop Grip, 1.70- 2.00", 2 1/2", Steel

Non-Insulated

Product details

General

Application

Light Duty

Catalog Number

BDSR170

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

OEM Brand Name

Hubbell Bryant

Series

Dust-Tight

Style

For Insulated Cables

Thread Size

2 1/2 NPT

Type

Insulated, Wide Range

UPC

781786240445

Conductor Related

Cable Diameter Range

1.70 in-2.00 in

Cable Size

1.70-2.00" (4.32-5.08)

Logistics

Carton Quantity

15