WBP_073031206_PRODIMAGE
WBP_073031206_PRODIMAGE

Wide Range Strain Relief, Bus Drop Grip, .54-.73", 3/4", Steel

Brand:

Bryant

Catalog ID:

BDSR54

Wide Range Strain Relief, Bus Drop Grip, .54-.73", 3/4", Steel

Non-Insulated

Product details

General

Application

Light Duty

Catalog Number

BDSR54

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

OEM Brand Name

Hubbell Bryant

Series

Dust-Tight

Style

For Insulated Cables

Thread Size

3/4 NPT

Type

Non-Insulated, Wide Range

UPC

781786240346

Conductor Related

Cable Diameter Range

0.54 in-0.73 in

Cable Size

.54-.73" (1.37-1.85)

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

6000