WBP_073031206_PRODIMAGE
WBP_073031206_PRODIMAGE

Wide Range Strain Relief, Bus Drop Grip, .97- 1.25", 1 1/4", Steel

Brand:

Bryant

Catalog ID:

BDSR97

Wide Range Strain Relief, Bus Drop Grip, .97- 1.25", 1 1/4", Steel

Non-Insulated

Product details

General

Application

Light Duty

Catalog Number

BDSR97

Construction

Woven

EU RoHS Indicator

No

Material

Aluminum Fittings, Galvanized Steel Mesh

Material - Mounting Hardware

Locknut or Tapped Hole

OEM Brand Name

Hubbell Bryant

Series

Dust-Tight

Style

For Insulated Cables

Thread Size

1 1/4 NPT

Type

Non-Insulated, Wide Range

UPC

781786240384

Conductor Related

Cable Diameter Range

0.97 in-1.25 in

Cable Size

.97-1.25" (2.46-3.17)

Logistics

Carton Quantity

10