WBP_BLD_PRODIMAGE
WBP_BLD_PRODIMAGE

Straight Blade Devices, Plugbox Devices, Accessories, Yellow polypropylene Medium Lockout Device, Yelllow

Brand:

Bryant

Catalog ID:

BLD

Straight Blade Devices, Plugbox Devices, Accessories, Yellow polypropylene Medium Lockout Device, Yellow

Standard Product

Product details

General

Application

Standard Size

Catalog Number

BLD

Color

Yellow

EU RoHS Indicator

Yes

Item Type

For Plugs and Connectors

Legend

Instructions Molded Into Product

Lock Type

Accepts up to 4 Padlocks (not supplied)

Material

Polypropylene

OEM Brand Name

Hubbell Bryant

Plug Type

All Standard Plugs and Connectors

Series

Lockout Devices

Type

Plugout

UPC

781786186101

Dimensions

Dimensions

7.27 in x 4.27 in x 3.10 in

Display Size

Standard Size

Height

3.1 in

Length

7.27 in

Plug Dimensions

Min: 1.50" (38.1), Max: 2.75" (69.8) in

Weight

0.45 lb

Width

4.27 in

Conductor Related

Nema Color

Yellow

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

660