WBP_HBL26W09_PRODIMAGE
WBP_HBL26W09_PRODIMAGE

Locking Devices, Elastomeric, Male Plug, 20A 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non-NEMA, Screw Terminal, Yellow, Water/Dust-Tight

Brand:

Bryant

Catalog ID:

BRY26W09

Watertight Devices, Locking Devices, Elastomeric, Male Plug, 20A 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non-NEMA, Screw Terminal, Yellow, Water/Dust-Tight

  • Triple bypass seal keeps water away from electrical connections and works with previously installed devices
  • Corrosion-resistant connection points
  • High conductivity brass termination
  • Cone seal accomodates any cable range
  • Keyed interior for easy installation

Product details

General

Catalog Number

BRY26W09

Color

Yellow

Item Type

20A Watertight Plug

Number Of Poles

4-Pole

Type

Plugs

UPC

781786378377

Dimensions

Dimensions

2.51 in x 2.51 in x 3.96 in

Height

3.96 in

Length

2.51 in

Width

2.51 in

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

3 Phase Y 120/208 VAC

Voltage Rating Description

3 Phase Y 120/208 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

Min. cords: #12/3 SJ, #16/3 S, #14/4 SJ, #18/4 S, #18/5 S;Max. cord: #8/3 S, #8/4 S, #10/5 S

Certifications And Compliance

Industry Standard(s)

IP69K

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10